Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000167 - Socket for fire alarm detector (surface mounting)
Bill of material
MC000167_1(EV000945_140_100_80_10_45_25_10_45_40_0_0_0)
ETIMCLASS
ETIM class
EC001489
ETIMMC
ETIM modeling class
MC000167
ETIMCV
ETIM class version
1
ETIMSY
ETIM class synonyms
Socket for fire alarm detector (surface mounting) ;
EF000003
Mounting method
Surface mounting
EF000551
Diameter (D)
mm
Enter value for EF000551
Diameter (D)
mm
cm
inch
ft
EF010945
Diameter 1 (D1)
mm
Enter value for EF010945
Diameter 1 (D1)
mm
cm
inch
ft
EF010946
Diameter 2 (D2)
mm
Enter value for EF010946
Diameter 2 (D2)
mm
cm
inch
ft
EF010944
Diameter LED (Dl)
mm
Enter value for EF010944
Diameter LED (Dl)
mm
cm
inch
ft
EF000040
Height (H)
mm
Enter value for EF000040
Height (H)
mm
cm
inch
ft
EF010005
Height 1 (H1)
mm
Enter value for EF010005
Height 1 (H1)
mm
cm
inch
ft
EF020279
Insert length (IL)
mm
Enter value for EF020279
Insert length (IL)
mm
cm
inch
ft
EF021554
Length 1 (L1)
mm
Enter value for EF021554
Length 1 (L1)
mm
cm
inch
ft
EF021555
Length 2 (L2)
mm
Enter value for EF021555
Length 2 (L2)
mm
cm
inch
ft
EF000007
Colour
EF003603
Addressable
EFDE0003
VdS class
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D