Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV153-27 - Flush Handle Type 07
Bill of material
EV153-27002256
CNSORDERNO
SKU
EV153-27002256
A
133 mm
B
60 mm
C
115 mm
D
46 mm
COLOR
Color
Black
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D