Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV153-12 - Resin Flush Handle Type 02
Bill of material
EV153-12120004
CNSORDERNO
SKU
A
65.5 mm
B
70 mm
C
62 mm
D
mm
L
65.7 mm
W
32.6 mm
M
Material
ABS Resin
COLOR
Color
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D