Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV153-12 - Stainless Steel Flush Handle Type 03 Gasket
Bill of material
EV153-12050002
CNSORDERNO
SKU
EV153-12050002
A
9.5 mm
B
10.5 mm
C
7.7 mm
D
12 mm
M
Material
Carbon Steel(SUM)
ST
Surface Treatment
Color Zinc Plated
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D