Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV153-12 - Trunk Handle Type 02
Bill of material
EV153-12150001
CNSORDERNO
SKU
EV153-12150001
A
150 mm
B
127 mm
C
10 mm
D
72 mm
E
96 mm
F
144 mm
L
146 mm
W
82 mm
POS
Position
°
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D