Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Festo
Description
EGC-HD-BS (m) - Spindle axis, Modular system
Bill of material
556819 EGC-HD-125-100-BS-10P-0H-GK
TNR
Part number
TYP
Type
BG
Size
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBST
Extended position
mm
Enter value for HUBST
Extended position
mm
cm
inch
ft
FKT
Function
BS
SS
Spindle pitch
SA
Spindle support
HR
Stroke reserve
mm
Enter value for HR
Stroke reserve
mm
cm
inch
ft
SL
Slide
ZSL
Additional slide at left
ZSR
Additional slide right
S
Lubrication function
MES
Measuring system
ANB
Displacement encoder attachment position
ZUBM
Profile mounting
ZUBB
Cover mounting slot
ZUBS
Cover sensor slot
ZUBY
Slot nut for mounting slot
ZUBX
Inductive proximity sensor, slot 8, PNP, normally open contact, cable 7.5 m
ZUBZ
Inductive proximity sensor, slot 8, PNP, normally closed contact, cable 7.5 m
ZUBA
Emergency buffer with holder
ZUBO
Inductive proximity sensor, M8, PNP, normally open contact, cable 2.5 m
ZUBP
Inductive proximity sensor, M8, PNP, normally closed contact, cable 2.5 m
ZUBW
Inductive proximity sensor, M8, PNP, normally open contact, M8 plug
ZUBR
Inductive proximity sensor, M8, PNP, normally closed contact, M8 plug
ZUBV
V - Plug socket cable, M8, 2.5 m
ZUBCL
Cable clip
B1
mm
B2
mm
B3
mm
B6
mm
B7
mm
B8
mm
D1
mm
D2
mm
D3
mm
D4
mm
H1
mm
H2
mm
H3
mm
H7
mm
L1
mm
L2
mm
L3
mm
L4
mm
L5
mm
L6
mm
L7
mm
T1
mm
T2
12.000 mm
MH
Weight per meter stroke
kg
CNSMASSEXACT
Weight
kg
GEWG
Total mass with accessories
kg
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D