Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 31 Mar 2013. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 5
HELP_VARIABLE
Company
Festo
Description
MA-QS-NPT - Pressure gauge
Bill of material
190935 MA-15-10-QS-3/16-U
TNR
Part number
TYP
Type
INFO
Valid until
Information
2013-03-31
D
Pneumatic port
D1
mm
B
Length
mm
L
Length
mm
C
Length
mm
E
Diameter
14.700 mm
H
HEX 9/16
H1
14.000 mm
G
Weight
g
CNSMASSEXACT
Weight
kg
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D