Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Festo
Description
KME - Plug socket with cable
Bill of material
30943 KME-1-24DC-2,5-LED
TNR
Part number
TYP
Type
B1
16.000 mm
D1
5.200 mm
D2
M3
H1
19.300 mm
H2
4.000 mm
L1
mm
L2
29.100 mm
CNSMASSEXACT
Weight
kg
GTIN
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D