Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 30 Jun 2024. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 3
HELP_VARIABLE
Company
Festo
Description
SBAL-R - ring light
Bill of material
8031161 SBAL-C6-R-W-D
TNR
Part number
TYP
Type
INFO
Valid until
Information
2024-06-30
B1
37.700 mm
B2
25.000 mm
D1
115.000 mm
D2
65.000 mm
D3
M4 mm
H1
53.500 mm
L1
10.000 mm
W1
120.000 °
W2
35.000 °
W3
30.000 °
CNSMASSEXACT
Weight
0.150 kg
GTIN
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D