Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
FIBRO
Description
2734. - Ball-Lock punch, punch larger than shaft, rectangular, with ejector pin, light duty
Bill of material
2734.4E2.1600.0650.B
BC
Order No
DOC
Catalog page
2734_pdf
DSCHAFT
Shaft diameter ISO - quick change
mm
P
mm
Enter value for P
mm
cm
inch
ft
W
mm
Enter value for W
mm
cm
inch
ft
WMIN
GMAX
mm
L
Punch length
mm
AV
Position of torsion protection/ball seating
mm
Enter value for AV
Position of torsion protection/ball seating
mm
cm
inch
ft
D5SWL
Ball diameter quick change light duty
8.000 mm
L4SWL
7.500 mm
L1
mm
ADS
mm
GEW
Weight
kg
ZTC
Customs tariff number
82073010
DUMMY
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D