Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
FIBRO
Description
2664.04. - Triangle retainer, for punches ISO 8020 with anti-rotation element
Bill of material
2664.04.16
BC
Order No
D2
Punch locating hole
mm
ZSDD
Durchgangsb. Zylinderschraube
mm
ZSDK
Senkungsdurchmesser
mm
A
Length
mm
A1
Bef.Stich X
mm
A3
Bef.Stich Y
mm
A4
Chamfer length
mm
B
Width
mm
B3
mm
B4
mm
C
Height
25.000 mm
E1
mm
E2
mm
E3
mm
ZST
Senkungstiefe
mm
R1
mm
R2
mm
D3
Stempelkopfaufnahme
mm
FEKL
8.800 mm
M
mm
DSTIFT
6.000 mm
GEW
Weight
kg
ZTC
Customs tariff number
82073010
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D