Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
FIBRO
Description
246.6. .033. - FIBROFLEX®-Tubular spring element
Bill of material
246.6.063.033.080
BC
Order No
DOC
Catalog page
246_pdf
D1
External diameter
mm
D2
Inside diameter
33.000 mm
D3
mm
LO
Length
80.000 mm
FMAX
24.000 mm
FH
Spring hardness
90 Shore A
ZTC
Customs tariff number
39172900
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D