Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FIBRO
Description
2480.00.54.20 - Hand held hose crimping machine, electric (battery powered)
Bill of material
2480.00.54.20
BC
Order No
2480.00.54.20
DOC
Catalog page
2480_00_54.pdf mm
FP
Crimp force [kN/t]
15 / 1,5 kN / t
ANP
Quantity of pressings
approx. 150 at 1,5 Ah
PK
Head for crimping jaws
approx. 350° rotatable
A
Drive
battery powered
S
Voltage [V]
18 V
L
Leistung
1.500 Ah
AT
Akkuladezeit
15 min
AB
Dimensions (LxWxH)
377x75x116 mm
GEW
Weight
2.300 kg
ZTC
Customs tariff number
84672920
Recommendations
No recommendations available.
Download CAD models