Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FIBRO
Description
2299.69.10.30 - Channel fastening topmount
Bill of material
2299.69.10.30
BC
Order No
2299.69.10.30
DOC
Catalog page
2299_69_10_30_40.pdf
M
Thread
6.000
FEKL
Strength class
12.900
L
Length
12.000 mm
L1
Length1
16.000 mm
L3
Length3
10.000 mm
PPATH
../../../../normalien/j/j08/j08_02/j08_02_99/2299_69_10_30_asmsbl.prj
GEW
Weight
0.200 kg
ZTC
Customs tariff number
731833
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D