Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Fischer Rista
Description
FIRIDO® Shear force dowels
Bill of material
FIRIDO 20/20-KL20
DESC
Description
FIRIDO 20/20-KL20
A
Execution
H
Slab thickness
mm
Enter value for H
Slab thickness
mm
cm
inch
ft
DD
Connector diameter
mm
W
Maximum joint width
mm
KD
Connector corrosion resistance
HT
Sleeve typ
HM
Sleeve material
Plastic
DL
Connector lenght
300 mm
HL
Sleeve lenght
170 mm
S
Minimum distance between connectors
300 mm
R
Minimum edge distance
150 mm
ZB
Additional stirrup reinforcement on both sides
2ᴓ10
ZH
Additional horizontal reinforcement on both sides
1ᴓ10 (above) + 1ᴓ10 (below)
E
Embedment depth
130 mm
LV
Longitudinal mobility
±20 mm
QV
Transversal mobility
0 mm
VRD
Shear resistance
25 kN
LODLEVEL
LOD Level
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D