Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Fischer Rista
Description
FIRIPA® connection cages
Bill of material
FIRIPA 90 N
BES
Specification
Connection cages
BEZ
Description
90 N
TYP
Type
R
Reinforcing steel
B500B
B
Stirrup width
mm
L
Element length
700 mm
HT
Indicative value of the thickness of the construction element h/t
130-180 mm
FI
Reinforcement diameter
8 mm
S
Stirrup spacing
200 mm
AS
Reinforcement cross section per side
251 mm²/m
G
Weight
3.546 kg/m
CL
Length
3000 mm
LODLEVEL
Level of Detail
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D