Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Ganter BIM
Description
GN 666.5 - Stainless Steel-Tubular handles, Mounting from the back, Type K with Plastic cover cap
Bill of material
Stainless Steel-Tubular handle GN 666.5-30-M8-300-K
PARTNUMBER
GANTER PARTNUMBER
LODDEST
LOD Destination
LODLEVEL
LOD Level
D1
30 mm
D2
Thread
L1
mm
D4
20 mm
H
60 mm
L3
mm
L4
15 mm
T
min.
15 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
83024900
ROHS
YES
INFOGANTER
Product details
Product details
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D