Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Greenconn
Description
GPHC204 - Series
Bill of material
GPHC204-0302BXXXC1SB(E=1.45,W=9.5)
CNSTYPECODE
Order code
GPHC204-0302BXXXC1SB(E=1.45,W=9.5) mm
PIN
No.of Pins per Row
mm
Enter value for PIN
No.of Pins per Row
mm
cm
inch
ft
E
Dimension:E
mm
Enter value for E
Dimension:E
mm
cm
inch
ft
W
Dimension:W
mm
Enter value for W
Dimension:W
mm
cm
inch
ft
X
Post
mm
XX
Standard Plating
mm
MATERIAL1
Insulator Material
mm
MATERIAL2
Contact Material
mm
PACK
Packing Options
mm
L
Dimension:L
15.24 mm
L1
Dimension:L1
12.94 mm
M
Dimension:M
5.08 mm
N
Dimension:N
7.52 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D