Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Greenconn
Description
GPGA109 - Series
Bill of material
GPGA109 -0597BA00W4BB 0
CNSTYPECODE
Order code
GPGA109 -0597BA00W4BB
PIN
No.of Pins per Row
XX
S
A
Dimension Information
16.70 mm
B
Dimension Information
15.10 mm
C
Dimension Information
12.80 mm
D
Dimension Information
9.70 mm
E
Dimension Information
10.00 mm
F
Dimension Information
0.00
K
Dimension Information
3.35
PLATING
Standard Plating
MATERIAL1
Insulator Material
COLOR
color
MATERIAL2
Contact Material
PACK
Packing Options
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D