Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
15 way S Cup Male 47 Wout
Bill of material
HARTING 09642217210
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09642217210
DESCSHORT
Short Description
Connector, Solder cup termination, Rated current: ‌7.5 A, Male, Size: D-Sub 2, Thermoplastic resin (PCT), Plated steel, C-filter, 47 pF ±20% @ ≤100 V
DESCLONG
Long Description
Connector, Solder cup termination, Rated current: ‌7.5 A, Male, Size: D-Sub 2, Thermoplastic resin (PCT), Plated steel, C-filter, 47 pF ±20% @ ≤100 V, Contacts: 15, Copper alloy, Noble metal over Ni
MANUTYPEDESC
Manufacturer Type Description
15 way S Cup Male 47 Wout
SUPPLIERALTNO
Alternative product number
09 64 221 7210
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
70
AAO742
Brand
D-Sub
AAT080
Pole number
15
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
25
CTN
Customs tariff number
85322400
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D