Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 70A crimp module, male
Bill of material
HARTING 09140023041XL
MANUID
Product number of the Manufacturer
09140023041XL
PREVIEW
Preview
DESCSHORT
Short Description
Han 70A crimp module, male
MANUTYPEDESC
Manufacturer Type Description
Han 70A crimp module, male
SUPPLIERALTNO
Alternative product number
09 14 002 3041 XL
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB499
Rated surge voltage
8 kV
AAB754
Contact design
Pin
AAB755
Contact insert without contact
Yes
AAB789
max. connectable conductor cross-section multiple wire
25 mm²
AAB940
min. connectable conductor cross-section multiple wire
10 mm²
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAF726
rated current
70 A
AAM483
material of contact insert
Plastic
AAO057
Product type
Han 70A crimp module, male
AAO742
Brand
Han-Modular®
AAP798
Application standards
EN 60664-1
AAS458
Conductor connection method
crimp connection
AAS465
Insertion cycles, min.
500
AAS468
Contact type
Crimp termination
AAS476
Number of power contacts
2
AAT080
Pole number
2
BAA295
Degree of soiling
3
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC676
Max. line cross section, flexible
25 mm²
BAC739
Min. line cross section, flexible
10 mm²
BAH005
rated voltage
1000 V
QUANTITYMIN
Minimum Order Quantity
500
QUANTITYINT
Quantity Scale
500
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
No recommendations available.
Download CAD models
No generation actions are associated with this part
Previews