Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han hinged frame plus, for 2 modules a-b
Bill of material
HARTING 09140060371
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09140060371
DESCSHORT
Short Description
Hinged frame plus, for 2 modules, a ... b, Size: 6 B
DESCLONG
Long Description
Hinged frame plus, for 2 modules, a ... b, Size: 6 B
MANUTYPEDESC
Manufacturer Type Description
Han hinged frame plus, for 2 modules a-b
SUPPLIERALTNO
Alternative product number
09 14 006 0371
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAO057
Product type
Han hinged frame plus, for 2 modules a-b
AAO742
Brand
Han-Modular®
AAP798
Application standards
EN 60664-1
AAS461
Size
6 B
AAS465
Insertion cycles, min.
500
AAS469
Material of the contact carrier frame
Zink print cast, Stainless steel
AAU734
Manufacturer product description
Hinged frame plus, for 2 modules, a ... b, Size: 6 B
AAW338
Manufacturer product designation
Hinged frame plus, for 2 modules, a ... b, Size: 6 B
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D