Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HAWLE
Description
4410E3 - E3 COMBI-4 valve with vertical outlet
Bill of material
4410E3 - DN100 - DN100 - PN16 - 3 - 9-12-3-B
IN
Item Number
LOD
LOD Level
DN
Nominal Diameter
mm
DN1
Nominal Diameter
100 mm
PN
Pressure Rating
NV
No. of Valves
TYP
Clockwise Arrangement of the Valves
A1
Ø A
mm
D
ØD Flange
mm
C
Flange
mm
C1
Outlet
mm
K
ØK Flange
mm
K1
Outlet
mm
A
a Spindle
mm
CS
c Spindle
mm
WS
w° Spindle
3 °
DS
Ød1 Spindle
mm
H
Valve
mm
H1
Valve
mm
H2
Outlet
mm
H3
Outlet
mm
L
Valve
mm
L1
mm
M1
mm
M2
mm
N
mm
W
Weight
kg
PL
Product Link
Link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D