Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
HAWLE
Description
4460E3 - E3 COMBI-3 valve with vertical outlet
Bill of material
5018188
IN
Item Number
LOD
LOD Level
DN
Nominal Diameter
mm
DN1
Nominal Diameter
100 mm
PN
Pressure Rating
NV
No. of Valves
TYP
Clockwise Arrangement of the Valves
A1
Ø A
mm
D
ØD Flange
mm
C
Flange
mm
C1
Outlet
mm
K
ØK Flange
mm
K1
Outlet
mm
A
a Spindle
mm
CS
c Spindle
mm
WS
w° Spindle
3 °
DS
Ød1 Spindle
mm
H
Valve
mm
H1
Valve
mm
H2
Outlet
mm
H3
Outlet
mm
H4
h Valve
mm
L
Valve
mm
L1
mm
M1
mm
M2
mm
N
mm
W
Weight
kg
PL
Product Link
Link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D