Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HECO-Schrauben
Description
MMS-plus - MULTI-MONTI-plus SSK, hexagon head with combined washer and cone, SW-24
Bill of material
MMS-plus SSK 16,0x90 znb 10 VAR
ARTNR
Article number
PROFAM
Product Family
MULTI-MONTI-plus
D
Diameter
16 mm
L
Length
mm
NAME
Article description
MAT
Material
carbon steel
KOPF
Head
hexagon head with combined washer and cone, SW-24
DK
Head Diameter
30.0 mm
ANTR
Recess
hexagon head
ANTRGR
Recess size
SW-24
TFIX
Clamping strength 1
15 mm
TFIX2
Clamping strength 2
mm
HNOM1
Embedment depth 1
mm
HNOM2
Embedment depth 2
mm
OB
Surface
bright zinc plated, A2K
VE
Quantity per package
10 piece(s)
VERP
Package type
VARIANTA - Boxes for professionals
ETA
ETA admission
yes
MASS
Weight
g
LODDEST
LOD Destination
LODLEVEL
LOD Level
LINK
Web Link
Link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D