Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Heiss
Description
Design 110 - Basic Attachment
Bill of material
HEISS SZ 250-63/40/55-110.003.NG-P1---(L1=20, L2=33, M=M30x2, ZB=keine)
TYP
Type designation
BD
Line pressure
250 bar
BF
Design
110
KOLBEN
Piston diameter Ø
mm
D
Rod diameter Ø
mm
KS
Piston-rod end
FA
Function types
BTL
Position sensor
HUB
Stroke length
mm
Enter value for HUB
Stroke length
mm
cm
inch
ft
HUBST
Rod position
mm
Enter value for HUBST
Rod position
mm
cm
inch
ft
M
Thread
B2L2
Thread depth/length
mm
Enter value for B2L2
Thread depth/length
mm
cm
inch
ft
ZB
Accessory Parts
mm
B1
Length
mm
Enter value for B1
Length
mm
cm
inch
ft
L1
Length
mm
LINK
Link
General Technical Data
LINKZ
Link
Accessory Parts
D1
Diameter
mm
D2
Diameter
mm
L2
Length
mm
L3
Length
mm
L4
Length
mm
L5
Length
mm
L10
Length
mm
G
Thread
ALFA
Length x angle
mm x °
L
mm
H4
Height
mm
L16
Length
mm
B5
Width
mm
H5
Height
mm
H6
Height
mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D