Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1297-22 - Conc. const. univ. install. housing
Bill of material
1297-22
CNSORDERNO
Order code
1297-22
BZ
Type
Conc. const. univ. install. housing, 250 x 220 x 90 mm, with mineral fibreboard
LOD
Level of Details
L
Length
250 mm
B
Width
220 mm
T
Depth
90 mm
EBO
Installation opening
200 x 145 mm
GET
Device installation depth
65 mm
DS
Ceiling thickness
>= 140 mm
WS
Wall thickness
>= 120 mm
CNSMASSEXACT
Individual net weight
1081 g
CNSVOLUMEEXACT
Single volume
9.32 l
CNSEAN
EAN-Code
4013456490055
ETIM40
ETIM 40
EC002601
INFOLINK
Data Sheet
HTML (Online)
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D