Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
9459-04 - Fire prot. box seal. system DS 90/120 mm
Bill of material
9459-04
CNSORDERNO
Art. No.
9459-04
BZ
Type
Box sealing system DS 90 / 120 mm
LOD
Level of Details
FRASLOCH
Cut hole Ø
120 mm
MINW
Min. wall thickness
100 mm
LF
Cable entries
Maximum population (Inner diameter 74 mm)
ETAZ
ETA approval
ETA-14/0159
VKFZ
VKF approval
23396
ENO
E-Nummer
121 819 018
CNSMASSEXACT
Individual net weight
570.1 g
CNSVOLUMEEXACT
Single volume
4.63 l
CNSEAN
EAN-Code
4013456537156
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
fehlt
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D