Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
9459-06 - Fire prot., ceiling seal DS 90/120 mm
Bill of material
9459-06
CNSORDERNO
Art. No.
9459-06
BZ
Type
Fire prot., ceiling seal DS 90/120 mm
LOD
Level of Details
EO
Installation opening Ø
150 mm
DS
Ceiling thickness
150 - 300 mm
LF
Cable entries
Maximum population (Inner diameter 74 mm)
ETAZ
ETA approval
ETA-14/0159
VKFZ
VKF approval
25347 / 25348
PVCR
PVC conduits up to
M50
ENO
E-Nummer
121 819 048
CNSMASSEXACT
Individual net weight
1360 g
CNSVOLUMEEXACT
Single volume
14.322 l
CNSEAN
EAN-Code
4013456544703
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
fehlt
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D