Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1281-06 - Install. housing, HaloX® 100 front part
Bill of material
1281-06
CNSORDERNO
Art. No.
1281-06
BZ
Type
Install. housing, HaloX® 100 front part, Instal. opening Ø 95 mm, onsite concrete, Replacement to Art. No. 1290-46
LOD
Level of Details
DA
Ceiling exit (CE) Ø
95 mm
LB
Min. luminaire covering Ø
102 mm
CNSMASSEXACT
Individual net weight
38.000 g
CNSVOLUMEEXACT
Single volume
0.450 l
CNSEAN
EAN-Code
4013456546639
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 100 front part, installation diameter Ø 95 mm for on-site mixed concrete (1281-06) Front part made of plastic for installation diameter Ø 95 mm Luminaire covering min. diameter Ø 102 mm in on-site mixed concrete ceilings Manufacturer/Type Kaiser HaloX® 100 Art. No.1281-06
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D