Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
9435-03 - Fire protection housing FlamoX®EI30
Bill of material
9435-03
CNSORDERNO
Art. No.
9435-03
BZ
Type
Fire protection housing FlamoX®EI30
LOD
Level of Details
FUR
For panel thickness
2 x 12.5 mm
L
Length
320 mm
B
Width
270 mm
H
Height
150 mm
AO
Exit opening Ø
180 mm
LHMAX
Max. luminaire or loudspeaker installation height
150 mm
RF
Tube entries up to M25
2
LF
Cable entries up to Ø 13.5 mm
2
LEDL
LED luminaires
34 W
HALOGENL
Halogen luminaires
75 W
ETAZ
ETA approval
applied for
ENO
E-Number
920 848 209
CNSMASSEXACT
Individual net weight
2644.4 g
CNSVOLUMEEXACT
Single volume
16.269 l
CNSEAN
EAN-Code
4013456546080
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Fire protection housing FlamoX®, for built-in luminaires and loudspeakers
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D