Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 17 Oct 2022.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 6
HELP_VARIABLE
Company
HellermannTyton
Description
MB3, 19 x 19 mm
Bill of material
HellermannTyton 151-01557
IDNR
Identification
MANUFACTURE19
Manufacturer Type Description
DESCRIPTION14
Short Description
MATERIAL
Material
Polyamide 6.6 (PA66)
FARBE
Colour
DURCHMESSER25
Fixing hole Ø FH
3.1 mm
LAENGEL
Length L
mm
NO_CU_PER_OU
Number of content units per order unit
1.000
QUANTITY_MIN
Minimum order quantity
100.000
HOEHEH
Height H
3.8 mm
BREITEW
Width (W)
mm
BETRIEBSTEM46
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
KABELBINDER68
Cable Tie Width max.
4.4 mm
KLEBER
Adhesive
URL1
Deeplink
Deeplink
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D