Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HellermannTyton
Description
5.0 mm
Bill of material
HellermannTyton 150-47700
IDNR
Identification
MANUFACTURE19
Manufacturer Type Description
VERSION
Version
DESCRIPTION14
Short Description
MATERIAL
Material
Polyamide 6.6 (PA66)
FARBE
Colour
Black (BK)
LAENGEL
Length L
mm
NO_CU_PER_OU
Package Quantity
1
QUANTITY_MIN
Minimum order quantity
500
HOEHEH
Height (H)
mm
BREITEW
Width (W)
mm
BETRIEBSTEM46
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
HOEHEH2
Height (H2)
mm
LAENGEL2
Length (L2)
mm
SCHWEISSBOL66
Stud Ø
mm
KABELBINDER68
Cable Tie Width max.
mm
URL1
Deeplink
Deeplink
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D