Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HellermannTyton
Description
3.0 - 6.0 mm panel thickness
Bill of material
HellermannTyton 151-00234
IDNR
Identification
151-00234
MANUFACTURE19
Manufacturer Type Description
EC41
VERSION
Version
DESCRIPTION14
Short Description
Fixing Element, black
MATERIAL
Material
Polyamide 6, Impact Modified (PA6HIR)
FARBE
Colour
Black (BK)
BUENDELMAX
Bundle ∅ max.
22.0 mm
BLECHDICKEMIN
Panel thickness min.
3.0 mm
BUENDELMIN
Bundle ∅ min.
15.0 mm
BLECHDICKEMAX
Panel thickness max.
6.0 mm
NO_CU_PER_OU
Number of content units per order unit
1.000
QUANTITY_MIN
Minimum order quantity
750.000
BETRIEBSTEM46
Operating Temperature
-40 °C to +80 °C, (+105 °C, 500 h)
NENNMASS
Nominal diameter
mm
BEFESTIGUNGS
Fixing Ø
2 x 8.0 mm
URL1
Deeplink
Deeplink
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D