Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
IS5008 - Sensors for limited space
Bill of material
IS5008
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
IS5008: Inductive sensor; 27.8 x 10.2 x 16 mm; Sensing range 2 mm flush mountabl
DESCLONG
Long Description
Inductive sensor; 27.8 x 10.2 x 16 mm; Sensing range 2 mm flush mountable; normally closed; DC; NPN; 6 m PVC-Cable; IP 67; 3-wire; Ambient temperature -20...80 °C; Switching frequency 800 Hz
BN
Bestellnummer
IS5008
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IS-3002-BNKG/6M
ERPGRSUPPLIER
ERP Group Supplier
A1
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D