Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
KB5062 - all capacitive sensors
Bill of material
KB5062
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
KB5062: Capacitive sensor; Ø 34 / L = 93 mm; Sensing range 20 mm non-flush mount
DESCLONG
Long Description
Capacitive sensor; Ø 34 / L = 93 mm; Sensing range 20 mm non-flush mountable; normally open; DC; PNP; M12 Connector; IP 65; 3-wire; Ambient temperature -25...70 °C; Switching frequency 40 Hz
BN
Bestellnummer
KB5062
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
KB-3020-BPKG/NI/US-100-DPS
ERPGRSUPPLIER
ERP Group Supplier
A1
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D