Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
KG5305 - With IO-Link
Bill of material
KG5305
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
KG5305: Capacitive sensor; M18 x 1 / L = 92.5 mm; Sensing range 0.5...9 mm quasi
DESCLONG
Long Description
Capacitive sensor; M18 x 1 / L = 92.5 mm; Sensing range 0.5...9 mm quasi flush; normally open; DC; PNP; 2 m PUR-Cable; IP 65; IP 67; IP 69K; 3-wire; Ambient temperature -25...80 °C; Switching frequency 30 Hz
BN
Bestellnummer
KG5305
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
KG-3080QBPKG/SL/1P/IO
ERPGRSUPPLIER
ERP Group Supplier
A1
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D