Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
KQ5108 - all level sensors
Bill of material
KQ5108
DESCRIPTIONSHORT
Kurzbeschreibung
KQ5108: Capacitive sensor; 20 x 7 x 48 mm; Sensing range 12 mm non-flush mountab
DESCLONG
Long Description
Capacitive sensor; 20 x 7 x 48 mm; Sensing range 12 mm non-flush mountable; normally open / normally closed; (selectable); DC; PNP; 0.5 m PUR-Cable; M8 Connector; IP 65; IP 67; IP 69K; 3-wire; Ambient temperature -25...80 °C; Switching frequency 10 Hz
BN
Bestellnummer
KQ5108
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
KQ-3120NFPKG/0,5M/AS
ERPGRSUPPLIER
ERP Group Supplier
A1
DELTIME
Delivery Time
40.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D