Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
MK5157 - all cylinder sensors
Bill of material
MK5157
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
MK5157: Cylinder sensor with AMR cell; 25 x 5 x 6.5 mm; Response sensitivity 2 m
DESCLONG
Long Description
Cylinder sensor with AMR cell; 25 x 5 x 6.5 mm; Response sensitivity 2 mT; Reverse polarity protection yes; Short-circuit protection yes; Overload protection yes; normally open; DC; PNP; 0.3 m PVC-Cable; M12 Connector; IP 65; IP 67; IP 69K; 3-wire; Switching frequency 6000 Hz
BN
Bestellnummer
MK5157
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
MKT3020BBPKG/A/0,3M/-H/US
ERPGRSUPPLIER
ERP Group Supplier
A2
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D