Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
MR0102 - all cylinder sensors
Bill of material
MR0102
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
MR0102: Cylinder sensor with reed contact; 30.5 x 5 x 6.5 mm; Response sensitivi
DESCLONG
Long Description
Cylinder sensor with reed contact; 30.5 x 5 x 6.5 mm; Response sensitivity 2.1 mT; Reverse polarity protection yes; Short-circuit protection no; Overload protection no; normally open; AC/DC; PNP/NPN; 0.3 m PUR-Cable; M8 Connector; IP 65; IP 67; 2-wire; Switching frequency 1000 Hz AC / 1000 Hz DC
BN
Bestellnummer
MR0102
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
MRT2021BAKOA/R/0,3M/ASR
ERPGRSUPPLIER
ERP Group Supplier
A2
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D