Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
PC5024 - all pressure sensors / vacuum sensors
Bill of material
PC5024
DESCRIPTIONSHORT
Kurzbeschreibung
PC5024: Electronic pressure sensor; 0...10 bar; 0...145 psi; 0...1000 kpa; 0...1
DESCLONG
Long Description
Electronic pressure sensor; 0...10 bar; 0...145 psi; 0...1000 kpa; 0...1 MPa; G 1/4 external thread; analogue signal; 4...20 mA; Connector; -25...65 °C; IP 67; IP 69K; relative pressure
BN
Bestellnummer
PC5024
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
PT-010-SEG14-A-ZVG/US/ /W
ERPGRSUPPLIER
ERP Group Supplier
H3
DELTIME
Delivery Time
40.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D