Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
PE2594 - Type PN / PE with digital display
Bill of material
PE2594
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
PE2594: Electronic pressure sensor; -1...10 bar; -14.6...145 psi; -100...1000 kp
DESCLONG
Long Description
Electronic pressure sensor; -1...10 bar; -14.6...145 psi; -100...1000 kpa; -0.1...1 MPa; G 1/4 external thread; switching signal; analogue signal; IO-Link; 4...20; (scalable 1:5) mA; 0...10; (scalable 1:5) V; Connector; -25...80 °C; IP 65; IP 67; relative pressure
BN
Bestellnummer
PE2594
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
PE-010-REG14-MFRKG/US/ /E
ERPGRSUPPLIER
ERP Group Supplier
H3
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D