Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
PF2053 - all pressure sensors / vacuum sensors
Bill of material
PF2053
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
PF2053: Electronic pressure sensor; -1...25 bar; -15...363 psi; -0.1...2.5 MPa;
DESCLONG
Long Description
Electronic pressure sensor; -1...25 bar; -15...363 psi; -0.1...2.5 MPa; Aseptoflex external thread Aseptoflex; switching signal; analogue signal; 4...20; (scalable 1:4) mA; 0...10; (scalable 1:4) V; Connector; -25...80 °C; IP 67; relative pressure
BN
Bestellnummer
PF2053
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
PF-025-RES30-MFRKG/US/ /P
ERPGRSUPPLIER
ERP Group Supplier
H3
DELTIME
Delivery Time
40.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D