Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
PM1115 - all level sensors
Bill of material
PM1115
DESCRIPTIONSHORT
Kurzbeschreibung
PM1115: Electronic pressure sensor; -1...6 bar; -14.5...87 psi; -100...600 kpa;
DESCLONG
Long Description
Electronic pressure sensor; -1...6 bar; -14.5...87 psi; -100...600 kpa; Clamp DN25...DN40 (1...1,5"); analogue signal; IO-Link; 4...20; (scalable) mA; Connector; -25...150 °C; IP 67; IP 68; IP 69K; relative pressure; vacuum
BN
Bestellnummer
PM1115
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
PM-006-REZ01-E-ZVG/US
ERPGRSUPPLIER
ERP Group Supplier
H3
DELTIME
Delivery Time
20.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D