Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
PA6229 - pressure transmitters
Bill of material
PA6229
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
PA6229: Electronic pressure sensor; -1...0 bar; -1000...0 mbar; -14.5...0 psi; -
DESCLONG
Long Description
Electronic pressure sensor; -1...0 bar; -1000...0 mbar; -14.5...0 psi; -100...0 kpa; 1/4" NPT internal thread; analogue signal; 20...4 mA; Connector; -25...90; (on request: -40...90 °C) °C; IP 65; relative pressure; vacuum
BN
Bestellnummer
PA6229
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
PA-0-1-RBN14-A-ZVG/US/ /V
ERPGRSUPPLIER
ERP Group Supplier
H3
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D