Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm electronic
Description
PS307A - all level sensors
Bill of material
PS307A
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
PS307A: Submersible pressure transmitter; 0...0.6 bar; 0...600 mbar; 0...8.7 psi
DESCLONG
Long Description
Submersible pressure transmitter; 0...0.6 bar; 0...600 mbar; 0...8.7 psi; 0...240.9 inh2o; 0...60 kpa; analogue signal; 4...20 mA; 10 m FEP-Cable; -10...60; (T6: -10...60 °C; T5: -10...80 °C; T4: -10...85 °C; 1 D, 1/2 D, 2 D (750 mW): -10...40 °C; (650 mW): -10...70 °C; (550 mW): -10...85 °C) °C; IP 68; relative pressure
BN
Bestellnummer
PS307A
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D