Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
E37411 - Thermowells
Bill of material
E37411
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
E37411: Welding thermowell for temperature sensors; Installation length EL 49 mm
DESCLONG
Long Description
Welding thermowell for temperature sensors; Installation length EL 49 mm; Pressure rating 300 bar; welding adapter Ø 34 mm
BN
Bestellnummer
E37411
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
THERMOWELL,D6/WELD-IN/G1/2 conical/L=50
ERPGRSUPPLIER
ERP Group Supplier
I3
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
SIZE
49
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D