Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
E37450 - Thermowells
Bill of material
E37450
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
E37450: Welding thermowell for temperature sensors; Installation length EL 267 m
DESCLONG
Long Description
Welding thermowell for temperature sensors; Installation length EL 267 mm; Pressure rating 400 bar; welding adapter Ø 38,1 mm
BN
Bestellnummer
E37450
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
THERMOWELL, D6/WELD-IN/L=300
ERPGRSUPPLIER
ERP Group Supplier
I3
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
SIZE
267
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D