Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
E37643 - Thermowells
Bill of material
E37643
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
E37643: Thermowell for temperature sensors; Installation length EL 233 mm; Press
DESCLONG
Long Description
Thermowell for temperature sensors; Installation length EL 233 mm; Pressure rating 100 bar; G 1/2
BN
Bestellnummer
E37643
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
THERMOWELL, D6/ 6mm/L=250
ERPGRSUPPLIER
ERP Group Supplier
I3
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
SIZE
233
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D