Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
EC2019 - static inclination sensors
Bill of material
EC2019
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
EC2019: Inclination sensor; 40.5 x 40.5 x 52.2 mm; analogue; ± 90 °; Ambient tem
DESCLONG
Long Description
Inclination sensor; 40.5 x 40.5 x 52.2 mm; analogue; ± 90 °; Ambient temperature -30...85 °C; 3.5 m PUR-Cable
BN
Bestellnummer
EC2019
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
R360/INCLINOMETER/0-10V
ERPGRSUPPLIER
ERP Group Supplier
M4
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
Loading ...
Download CAD models
No generation actions are associated with this part
Previews